Multi-purpose hose for use on return fuel lines, PCV and EEC systems, and for fuel return hose connections on diesel fuel injection systems. Approved for use with leaded and unleaded petrol, diesel and petrol blends of ethanol (E85), methanol and ethers (up to the legal limits allowed by the EPA). Spiral reinforced construction. Caution: Do not use for pressure lines on fuel injected engines or for cooling system applications. Use Barricade™ Fuel Injection hose for fuel injection applications. Intended for use with fuels where MTBE concentrations are no greater than 15% by volume.
Part # | FL12X15 |
---|---|
Product # | 3225-10015 |
Description | FL12X15 FUEL HOSE 12MMX15M |
Outside Diameter 1 (mm) | 18.80 |
Inside Diameter 1 (in) | 0.47 |
Inside Diameter 1 (mm) | 12 |
Inside Diameter 2 (in) | 0.47 |
Inside Diameter 2 (mm) | 12 |
Temperature Range | -35°C to +125°C (-31°F to +257°F) |
Max. Working Pressure (Bar) | 7.5 |
type | Fuel |
Length (m) | 15 |
Shape | Straight |
Material | Nitrile Butadiene Rubber |
---|
Weight (lbs.) |
---|