4278 Fuel and Oil Hose for engine oil, fuel filler, and hydraulic suction applications. Also, suitable for tank vent and crank case vent. Not for fuel injection or air intake. 4663K Wire Reinforced Fuel and Oil Hose is for fuel or oil fill or cross-over hose applications where tight bends or vacuum is required.
Part # | 23930 |
---|---|
Product # | 4663-03603 |
Description | FUEL FILL HOSE 1-7/8 23930 |
UPC | 072053062663 |
Outside Diameter 1 (mm) | 55 |
Centerline Length (ft) | 3 |
Centerline Length (m) | .91 |
Hose Inside Diameter (in) | 1.875 |
Hose Inside Diameter (mm) | 48 |
Inside Diameter 1 (in) | 1.89 |
Inside Diameter 1 (mm) | 48 |
Inside Diameter 2 (in) | 1.89 |
Inside Diameter 2 (mm) | 48 |
Temperature Range | -40°C to +100°C (-40°F to +212°F) |
Max. Working Pressure (Bar) | 1.4 |
type | Fuel |
Length (m) | 0.91 |
Shape | Straight |
Material | Nitrile Butadiene Rubber |
---|
Automotive Notes | Use Gates Super Hex clamps for reliable installation. |
---|
Customer Pack | 10 |
---|---|
Weight (lbs.) | 1.7 |