Premium high-temperature coolant, water and air applications. Suitable for OAT (organic additive technology) engine fluids. Can be used with PowerGrip® Shrink Band Clamps, made from a heat-sensitive thermoplastic with a memory to prevent over- or under-tightening. Also available as customer-made curved hose to SAE 20R4 EC D-1 to fit specific applications and meeting customer specifications. Curved hose recommended for upper, lower, by-pass, heater and other coolant applications. Can be installed without buckling, bending out of shape or straining at the connections. Standards: 4230SB - normal-duty heater hose to SAE 20R3 EC Class D-1 ; 4175SC - heavy-duty radiator hose to SAE 20R1 EC Class D-1, standard wall.
Part # | BLUE STRIPE 1/2" |
---|---|
Product # | 4230-04229 |
Description | BLUE STRIPE 1/2" |
Vacuum (In. Hg) | 10 |
Minimum Bend Radius (in) | 6 |
Minimum Bend Radius (mm) | 155 |
Hose Inside Diameter (in) | 0.5 |
Hose Inside Diameter (mm) | 13 |
Hose Outside Diameter (in) | 0.81 |
Hose Outside Diameter (mm) | 20.7 |
Inside Diameter (in) | 0.5 |
Inside Diameter (mm) | 13 |
Temperature Range | -40°C to +150°C (-40°F to +302°F) |
Max. Working Pressure | 75 |
Max. Working Pressure (Bar) | 5 |
Outside Diameter (in) | 0.81 |
Outside Diameter (mm) | 20.7 |
Markets/Applications | Coolant |
---|
Color | Black |
---|---|
Cover | EPDM |
Construction: Cover | Standard Cover. EPDM. |
Construction: Design Factor | 4 |
Construction: Reinforcement | YS |
Construction: Tube | EPDM. |
Weight (lbs.) | 0.272 |
---|