Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Coolant Hose Oil Resistant 4230S

    5/8XBL 1 4230S

    Product # 4230-00145

    Engine coolant hose such as cab heater or oil cooler. Also suitable for crank case vent, water, fuel or oil.

    • Standard: SAE 20R3 Class B tube, class C cover.
    • Temperature Range: -40°C to +100°C (-40°F to +212°F).
    • Working pressure: 0,52MPa.
    • Design factor: 5:1.
    • Size: 5/16" to 1".

    Find additional product information, expert tips, case studies, manuals, and the latest industry insights when you visit the Knowledge Centre.