Premium high-temperature coolant, water and air applications. Suitable for OAT (organic additive technology) engine fluids. Can be used with PowerGrip® Shrink Band Clamps, made from a heat-sensitive thermoplastic with a memory to prevent over- or under-tightening. Also available as customer-made curved hose to SAE 20R4 EC D-1 to fit specific applications and meeting customer specifications. Curved hose recommended for upper, lower, by-pass, heater and other coolant applications. Can be installed without buckling, bending out of shape or straining at the connections.
Part # | BLUE STRIPE 1.3/4" |
---|---|
Product # | 4175-03704 |
Description | BLUE STRIPE 1.3/4" |
Hose Inside Diameter (in) | 1.75 |
Hose Inside Diameter (mm) | 44 |
Hose Outside Diameter (in) | 2.17 |
Hose Outside Diameter (mm) | 55.1 |
Inside Diameter (in) | 1.75 |
Inside Diameter (mm) | 44 |
Temperature Range | -40°C to +150°C (-40°F to +302°F) |
Max. Working Pressure | 300 |
Max. Working Pressure (Bar) | 21 |
Outside Diameter (in) | 2.17 |
Outside Diameter (mm) | 55.1 |
Markets/Applications | Coolant |
---|
Color | Black |
---|---|
Cover | EPDM |
Construction: Cover | Standard Cover. EPDM. |
Construction: Design Factor | 4 |
Construction: Reinforcement | TEXTILE |
Construction: Tube | EPDM. |
Weight (lbs.) | 1.006 |
---|