PolarSeal™ I Hose is designed for environmentally-safe liquid and gaseous LR134a and R12 refrigerant applications in automotive air conditioning and industrial systems, including tractors, construction trucks, mobile and stationary refrigeration units. Designed to minimize permeation of R134a and R12 refrigerant.
Part # | 8AC134AxRL72 |
---|---|
Product # | 3353-00908 |
Description | 8AC134AxRL72 |
Vacuum (In. Hg) | 24 |
Minimum Bend Radius (in) | 3 |
Minimum Bend Radius (mm) | 75 |
Min. Burst Pressure (psi) | 2000 |
Hose Inside Diameter (in) | 0.41 |
Hose Inside Diameter (mm) | 10.3 |
Hose Outside Diameter (in) | 0.91 |
Hose Outside Diameter (mm) | 23.1 |
Inside Diameter (in) | 0.91 |
Inside Diameter (mm) | 23.1 |
Temperature Range | -30°C to +125°C (-22°F to +257°F) |
Max. Working Pressure | 500 |
Max. Working Pressure (Bar) | 35 |
Working Pressure (psi) | 500 |
Outside Diameter (in) | 0.91 |
Outside Diameter (mm) | 23.1 |
Markets/Applications | Airconditioning |
---|---|
Coupling Recommendation | PolarSeal® Couplings (ACA) [G45 Series] |
Color | Black |
---|---|
Cover | EPDM. Black. Standard. |
Reinforcement | 2-spiral, polyester, Nylon barrier |
Tube | Polychloroprene (Neoprene) - Type A. Black. Nylon Liner. |
Construction: Cover | Standard, EPDM |
Construction: Design Factor | 4 |
Construction: Reinforcement | 2-spiral, polyester, Nylon barrier |
Construction: Tube | Polychloroprene (Neoprene) - Type A, Nylon Liner |
Weight (lbs.) |
---|
PolarSeal™ I Hose builds on our decades of innovation in material science. PolarSeal™ I Hose is specially constructed to handle environmentally-sensitive liquid and gaseous refrigerant applications. Synthetic EPDM cover construction, a nylon internal barrier inside a chloroprene rubber tube, and spiraled polyester reinforcement create a highly durable, low permeation refrigerant-specific fluid power solution for a wide range of automotive and industrial applications.
Whether on the road or on the factory floor, even a little refrigerant leak can be a big deal. That's why our PolarSeal™ I Hose is highly engineered to withstand the most demanding operating environments, including wide fluctuations in external temperature, ensuring maximum durability and extended service life.