• Product Details
    Product # 4278-07001
    Description 24718 90ø FUEL FILL 57MMX370MM
    UPC 072053981384
    Centerline Length (in) 14.712
    Centerline Length (mm) 374
    Hose Inside Diameter (in) 2.25
    Hose Inside Diameter (mm) 57
    Type Molded Gasoline Filler Neck Hose
    Working Pressure (psi) 20
  • Notes
    Caution Not recommended for marine gasoline applications.
  • Packaging details
    Customer Pack 15
    Weight (lbs.) 1.37