• Product Details
    Product # 4278-06992
    Description 24714 45ø FUEL FILL 63MMX400MM
    UPC 072053981346
    Centerline Length (in) 15.893
    Centerline Length (mm) 404
    Hose Inside Diameter (in) 2.5
    Hose Inside Diameter (mm) 64
    Type Molded Gasoline Filler Neck Hose
    Working Pressure (psi) 20
  • Notes
    Caution Not recommended for marine gasoline applications.
  • Packaging details
    Customer Pack 10
    Weight (lbs.) 1.6