• Product Details
    Product # 4278-06989
    Description 24711 45ø FUEL FILL 45MMX400MM
    UPC 072053981315
    Centerline Length (in) 15.925
    Centerline Length (mm) 404
    Hose Inside Diameter (in) 1.75
    Hose Inside Diameter (mm) 44
    Type Molded Gasoline Filler Neck Hose
    Working Pressure (psi) 20
  • Notes
    Caution Not recommended for marine gasoline applications.
  • Packaging details
    Customer Pack 30
    Weight (lbs.) 1.12