Design your drive around our comprehensive line of V-belts and synchronous belts. Or let us customize a belt to meet your most stringent design or application requirements. Specialty constructions include additional compounds/materials, strengthening agents, cord types and twists, coloring, durometers, enhanced oil and temperature resistance—the possibilities are limitless.
V-belts
Gates V-belts and sheaves match nearly any horsepower, speed, shock load, flex or operating condition. From single belts in narrow, classical and specialty V profiles, to PowerBand® joined belts for increased lateral rigidity, reduced noise and rollover.
- Predator® Single and PowerBand V-belts feature the highest power density of any V-belt.
- Super HC® Single & PowerBand® V-Belts narrower belt top width and steeper sidewall angles improve belt wedging for increased performance.
- Micro-V® Belts have a thin cross-sectional rib profile for running on small pulley diameters and at high operating speeds.
- Truflex® and PoweRated® V-belts are ideal for back idler and clutching applications.
- Polyflex® Single and Polyflex® JB™ Joined Band V-Belts feature a unique 60-degree angle polyurethane construction for high speed, small space drives.
- Dubl-V belts are recessed top and bottom to transmit power from both sides of the belt in serpentine applications.
- Multi-Speed (Variable Speed) Belts permit a greater range of speed ratios than standard belts.
Synchronous Belts
Gates offers the most complete line of rubber synchronous and high-performance polyurethane belt drive systems in the industry. Whatever tooth profile, pitch, length, construction and hardware you need, you can find your fit with Gates.
- PowerGrip® GT®2 belts offer superior performance over other rubber synchronous belts.
- Poly Chain® GT® Carbon® polyurethane belts provide exceptionally high power transmission strength, flexibility and durability—ideal replacements for roller chain.
- PowerGrip TruMotion® belts are clean-running, small pitch belts for contaminant-conscious applications.
- PowerGrip Twin Power® belts deliver power and synchronization from two, back-to-back driving surfaces.