PolarSeal® II Fabric Braid Hose

Recommended For: AC systems on busses, RV’s, and other fleet equipment with long runs or hard-to-service AC lines. Liquid and gaseous R134a and R12 refrigerants in automotive air conditioning and industrial systems (i.e. tractors, construction trucks, mobile and stationary refrigeration units). Designed to minimize permeation of R134a refrigerant.

Tube: Black, synthetic Elastomeric rubber.

Reinforcement: Fabric Braid

Cover: Heat, Moisture and Ozone resistant black synthetic Elastomeric cover.

Temperature Range: -22°F to +257°F (-30°C to +125°C).

Barrier: Nylon liner.

Coupling Recommendation (See Crimp Data Manual 35019 or E-crimp):
PolarSeal® II Coupling

Gates Catalog For Hydraulic Hose, Crimpers, Couplings & Equipment

Browse through the full array of Gates hydraulic hose, coupling and equipment offerings. Also learn the recommended limits of Gates hydraulic hose assemblies—and which components work best for maximum service life and minimum maintenance.

Register to Access Your Resource