gates_logo POWERING PROGRESS™

Gates PTFE stainless steel braided hoses are designed and manufactured specifically for air compressor discharge, hot oils and fluids, or hot and greasy environments. These smooth bore Polytetrafluoroethylene (PTFE) hoses are either conductive or non-conductive to withstand heat and electrical current.


C14CT PTFE Conductive Stainless Steel Braided Hydraulic Hose

C14CT PTFE Conductive Stainless Steel Braid Hose

Conductive Hose for Air Compressor Discharge, Hot Oils and Fluids, or Hot and Greasy Environments

C14 PTFE Non-Conductive Stainless Steel Braided Hydraulic Hose

C14 PTFE Non-Conductive Stainless Steel Braid Hose

Non-Conductive Hose for Air Compressor Discharge, Hot Oils and Fluids, or Hot and Greasy Environments

Register to Access Your Resource