G1H 1-Wire Braid Hose—High-Temp—SAE 100R1 Type AT

Recommended For:
Medium pressure hydraulic oil lines. Meets or exceeds requirements of SAE 100R1 Type AT.

Meets Flame Resistance Acceptance Designation “MSHA 2G”

Tube: Black, oil resistant, synthetic rubber (Nitrile - Type C).

Reinforcement: One braid of high-tensile steel wire.

Cover: Black, oil and abrasion resistant, synthetic rubber (Hypalon® - Type M).

Temperature Range: -40°F to +275°F (-40°C to +135°C) constant and +300°F (+149°C) intermittent (up to 10% of operating time).

Coupling Recommendation (See Crimp Data Manual 35019 or E-crimp):
GSP Couplings (-24 and -32)
MegaCrimp® Couplings (except -24 and -32)
Stainless Steel “B” Couplings (-24 and -32 only)

Gates Catalog For Hydraulic Hose, Crimpers, Couplings & Equipment

Browse through the full array of Gates hydraulic hose, coupling and equipment offerings. Also learn the recommended limits of Gates hydraulic hose assemblies—and which components work best for maximum service life and minimum maintenance.

Register to Access Your Resource