M500 XtraTuff™ Wire Braid Hose

Recommended For:
Pilot lines, grease lines and pressure return lines, 500 psi or less pressure applications.

Meets Flame Resistance Acceptance Designation “MSHA 2G”

XtraTuff hose lasts up to 25 times longer than standard hose during hose-to-hose and hose-to-metal abrasion tests per ISO 6945.

Tube: Black, oil resistant, synthetic rubber (NBR).

Reinforcement: One braid of high-tensile steel wire.

Cover: Black, oil and abrasion resistant, synthetic rubber, flame resistance. Also available in Standard cover.

Temperature Range: -40°F to +212°F (-40°C to +100°C).

Coupling Recommendation (See Crimp Data Manual 35019 or E-crimp):
GLP Couplings
MegaCrimp® Couplings

Gates Catalog For Hydraulic Hose, Crimpers, Couplings & Equipment

Browse through the full array of Gates hydraulic hose, coupling and equipment offerings. Also learn the recommended limits of Gates hydraulic hose assemblies—and which components work best for maximum service life and minimum maintenance.

Register to Access Your Resource