gates_logo POWERING PROGRESS™

G4H MegaVac® Return Line and Suction Hose



Recommended For:
Petroleum and water-base hydraulic fluids in suction lines or in low pressure return lines. Meets or exceeds requirements of SAE 100R4 (except 1" I.D.). Uses half the bend radius of SAE 100R4.

Meets Flame Resistance Acceptance Designation “MSHA 2G”

Tube: Black, synthetic rubber is specifically designed for resistance to high temperatures (Nitrile - Type C).

Reinforcement: Double spiral textile reinforced with a helical spiral-wire to prevent collapse.

Cover: Black synthetic rubber is oil and abrasion resistant (Neoprene - Type A).

Temperature Range: -40°F to +275°F (-40°C to +135°C) constant and +300°F (+149°C) intermittent (up to 10% of operating time).

Coupling Recommendation (See Crimp Data Manual 35019 or E-crimp):
GL Couplings
MegaCrimp® Couplings
Use clamp over beaded nipple.

Gates Catalog For Hydraulic Hose, Crimpers, Couplings & Equipment

Browse through the full array of Gates hydraulic hose, coupling and equipment offerings. Also learn the recommended limits of Gates hydraulic hose assemblies—and which components work best for maximum service life and minimum maintenance.

Register to Access Your Resource