gates_logo POWERING PROGRESS™

Gates low pressure hydraulic suction hoses are designed to transfer a range of fluids, including petroleum, oil, glycol anti-freeze solutions, diesel fluid, water, or gasoline. Each of these hoses meets or exceeds SAE requirements, providing maximum performance, flexibility, and life.


GMV

GMV Global MegaVac® Suction Hose

For Petroleum And Water-Base Hydraulic Fluids In Suction Lines Or In Low Pressure Return Lines

G4H

G4H MegaVac® Suction Hose

For Petroleum And Water-Base Hydraulic Fluids In Suction Lines Or In Low Pressure Return Line

GTHX

GTHX High-Temp Fiber Spiral Hose

For Hydraulic Oil Lines, Heavy-Duty Transmission Oil Cooler Lines And Glycol Anti-Freeze Solutions

GTH

GTH High-Temp 1-Fiber Braid Hose

For Hydraulic Oil Lines, Heavy-Duty Transmission Oil Cooler Lines And Glycol Anti-Freeze Solutions

M500 XTF

M500 Wire Braid Hose with XtraTuff™ Cover

For Pilot Lines, Grease Lines And Pressure Return Lines, 500 PSI Or Less Pressure Applications

M500

M500 Wire Braid Hose

For Pilot Lines, Grease Lines And Pressure Return Lines, 500 PSI Or Less Pressure Applications

RLC

RLC 3-Fiber Braid Return Line Hose

For Petroleum-Base Hydraulic Oils, Glycol Antifreeze, Air Or Water In Low Pressure Fluid Transfer Or Hydraulic System Return Lines

RLA

RLA 1-Fiber Braid Return Line Hose

For Low-Pressure Hydraulic Oil Return Lines For General Purpose Water, Glycol Antifreeze Solutions, Conveying Diesel Fuel, Gasoline Or Air.

LOLA

LOL Plus Lock-On Fiber Braid Hose

For Petroleum-Base Hydraulic Oils, Water, Glycol Antifreeze Solutions, Engine Lubricating Oils, And Air

Register to Access Your Resource