gates_logo POWERING PROGRESS™

M3KH Wire Braid Hose—High-Temp—MegaTuff® Cover


Recommended For: High-pressure hydraulic oil lines. Exceeds SAE 100R17 and ISO11237 R17 working pressure, minimum bend radius requirements and performance requirements of EN 857 1SC. M3KH hose has smaller exterior dimensions and significantly tighter bend radius than other SAE 100R1 and 100R2 hose.

Meets Flame Resistance Acceptance Designation “MSHA 2G”, and ISO11237 R17

MegaTuff® hose lasts up to 300 times longer than standard hose during hose-to-hose and hose-to-metal abrasion tests per ISO 6945.

Tube: Black, oil resistant, synthetic rubber (Nitrile - Type C).

Reinforcement: One braid of high-tensile steel wire.

Cover: Black, oil, abrasion and weather resistant MegaTuff® cover with synthetic rubber (Neoprene - Type A) base, with color coded layline. Also available in Standard cover.

Temperature Range: -40°F to +250°F (-40°C to +121°C).

Coupling Recommendation (See Crimp Data Manual 35019 or E-crimp):
GlobalSpiral Couplings
MegaCrimp® Couplings
Stainless Steel “B” Couplings

Gates Catalog For Hydraulic Hose, Crimpers, Couplings & Equipment

Browse through the full array of Gates hydraulic hose, coupling and equipment offerings. Also learn the recommended limits of Gates hydraulic hose assemblies—and which components work best for maximum service life and minimum maintenance.

Register to Access Your Resource