gates_logo POWERING PROGRESS™

J2AT 2-Wire Braid Jack Hose—MegaTuff® Cover—10,000 Static Pressure Only



Recommended For:
Hydraulic jack applications. Meets Material Handling Institute specification IJ 100 for hydraulic hose and assemblies used with jacking systems. 10,000 Static Pressure Only

Meets Flame Resistance Acceptance Designation “MSHA 2G”

MegaTuff® hose lasts up to 300 times longer than standard hose during hose-to-hose and hose-to-metal abrasion tests per ISO 6945.

Tube: Black, oil resistant, synthetic rubber (Nitrile - Type C).

Reinforcement: Two braids of high-tensile steel wire.

Cover: Black, oil and abrasion resistant, synthetic rubber and MegaTuff® cover. Also available in Standard cover.

Temperature Range: -40°F to +120°F (-40°C to +49°C).

Coupling Recommendation (See Crimp Data Manual 35019 or E-crimp):
Use MegaCrimp® Male Pipe Long Nose Couplings on jack end of assembly for engagement.

Gates Catalog For Hydraulic Hose, Crimpers, Couplings & Equipment

Browse through the full array of Gates hydraulic hose, coupling and equipment offerings. Also learn the recommended limits of Gates hydraulic hose assemblies—and which components work best for maximum service life and minimum maintenance.

Register to Access Your Resource