gates_logo POWERING PROGRESS™

IA3K Wire Braid Hose - SAE 100R17


Recommended For: Medium pressure hydraulics with low flexure/non-severe applications requiring the SAE 100R17 or ISO 18752 Class 210 Grade A specification for dimensions and performance.

Tube: Black, oil resistant, synthetic rubber (Nitrile-Type C).

Reinforcement: Single braid of high-tensile steel wire.

Cover: Black, abrasion resistant, synthetic rubber (Modified SBR).

Temperature Range: -40ºF to +212ºF (-40ºC to +100ºC)

Coupling Recommendation: MegaCrimp® (-4 to -16)

Gates Catalog For Hydraulic Hose, Crimpers, Couplings & Equipment

Browse through the full array of Gates hydraulic hose, coupling and equipment offerings. Also learn the recommended limits of Gates hydraulic hose assemblies—and which components work best for maximum service life and minimum maintenance.

Register to Access Your Resource