Global M6K Mega6000™ Hose

Recommended For:  
High pressure hydraulics with low flexure/non-severe applications requiring the SAE 100R2 or EN853 2SN specification for dimensions and performance.

Tube: Black, oil resistant, synthetic rubber (Nitrile-Type C).

Reinforcement: Two braid of high-tensile steel wire.

Cover: Black, abrasion resistant, synthetic rubber (Modified SBR).

Temperature Range: -40ºF to +212ºF (-40ºC to +100ºC)

Coupling Recommendation (See Crimp Data Manual 35019 or E-crimp): MegaCrimp® (-4 to -16)

Gates Catalog For Hydraulic Hose, Crimpers, Couplings & Equipment

Browse through the full array of Gates hydraulic hose, coupling and equipment offerings. Also learn the recommended limits of Gates hydraulic hose assemblies—and which components work best for maximum service life and minimum maintenance.

Register to Access Your Resource