gates_logo POWERING PROGRESS™

CR1 1 Wire Braid Hose SAE 100R1


CR1 1-Wire Braid Hose - SAE 100R1

Recommended For: Medium pressure hydraulics with low flexure/non-severe requiring the SAE 100R1 or EN853 1SN specification for dimensions and performance.

Tube: Black, oil resistant, synthetic rubber (Nitrile-Type C).

Reinforcement: Single braid of high-tensile steel wire.

Cover: Black, abrasion resistant, synthetic rubber (Modified SBR).

Temperature Range: -40ºF to +212ºF (-40ºC to +100ºC)

Coupling Recommendation: MegaCrimp® (-4 to -16)

Register to Access Your Resource