gates_logo POWERING PROGRESS™

MegaTech 3000

MegaTech® 3000 High-Temp Oil Wire Braid Hose

For Pressurized Hot Oil Return Lines and Rotary Oil Lines

MegaTech 1000

MegaTech® 1000 High-Temp Oil Wire Braid Hose

For Air Brake, Pressurized Hot Oil Return Lines and Rotary Oil/Air Compressor Lines

MegaTech 500

MegaTech® 500 High-Temp Oil Wire Braid Hose

For Air Brake Hose, Pressurized Hot Oil Return Lines and Rotary Oil/Air Compressor Lines

MegaTech 250

MegaTech® 250 High-Temp Oil Wire Braid Hose

For High-Temperature (300°F) Transmission Oil Cooler Lines, Pressurized Hot Oil Return Lines And Turbocharger Oil Supplies

MegaTech G5TB Extreme Heat Oil & Air Return Hose

MegaTech® G5TB Xtreme Heat Oil Wire Braid Hose

For Pressurized Hot Oil Return Lines and Rotary Oil Lines

MegaTech II High Temperature & High Pressure Hydraulic Hose

MegaTech® II Wire Braid Hose

For Multi-Purpose High-Pressure, High-Temperature, Air Compressor Lines, Petroleum-Base or Phosphate Ester Hydraulic Fluid Supply Lines

TR500 High-Temp Air Brake & Engine Hose

TR500 High-Temp Air Brake Wire Braid Hose

For Air Brake Hose, High Temperature Pressurized Oil Return Lines and Rotary Oil/Air Compressor Lines, Engine and Transmission Coolant Lines and Lube Oil Lines

Register to Access Your Resource