gates_logo POWERING PROGRESS™

EFG6K Spiral Wire Hose—SAE 100R15



Recommended For:
Extremely high-pressure, high-impulse applications such as hydrostatic transmissions. EFG6K is designed to meet or exceed all requirements of SAE 100R15 specifications and performance requirements of EN 856 4SP (-6, -8, -10 and -12), EN 856 4SH (-12, -16, and -20), and ISO 3862 Type R15 (-6, -8, -10, -12, -16, -24). Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil as well as standard petroleum-based fluids. Available in 121' through 200' continuous lengths.

Meets Flame Resistance Acceptance Designation “MSHA 2G” for Biodegradable Hydraulic Fluids

Tube: Black, oil resistant, synthetic rubber (Nitrile - Type C).

Reinforcement: Four (six for -20 and -24) alternating layers of spiraled, high-tensile steel.

Cover: Black, oil resistant, synthetic rubber (Neoprene - Type A). Color coded layline . Also available with unique abrasion resistant MegaTuff® cover.

Temperature Range: -40°F to +250°F (-40°C to +121°C).

Coupling Recommendation (See Crimp Data Manual 35019 or E-crimp):
GlobalSpiral Couplings (-6 through -20)
GlobalSpiral High Pressure Couplings (-24)
Stainless Steel “S” Couplings

Gates Catalog For Hydraulic Hose, Crimpers, Couplings & Equipment

Browse through the full array of Gates hydraulic hose, coupling and equipment offerings. Also learn the recommended limits of Gates hydraulic hose assemblies—and which components work best for maximum service life and minimum maintenance.

Register to Access Your Resource