gates_logo POWERING PROGRESS™

EFG3K Spiral Wire Hose—SAE 100R12


Recommended For: Extremely high-pressure, high-impulse applications. Exceeds all performance requirements for SAE 100R12, EN 856 R12, performance requirements of EN 856 4SP, and ISO 3862 Type R12. Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil as well as standard petroleum-based fluids. Available in 121' through 200' continuous lengths.

Meets Flame Resistance Acceptance Designation “MSHA 2G” for Biodegradable Hydraulic Fluids

Tube: Black, oil resistant, synthetic rubber (Nitrile - Type C).

Reinforcement: Four alternating layers of spiraled, high-tensile steel wire.

Cover: Black, oil resistant, synthetic rubber (Neoprene - Type A), with color coded layline. Also available with unique abrasion resistant MegaTuff® cover.

Temperature Range: -40°F to +250°F (-40°C to +121°C).

Coupling Recommendation (See Crimp Data Manual 35019 or E-crimp):
GSP Couplings (-24 and -32)
GlobalSpiral Couplings (-6 through -20)
Stainless Steel “S” Couplings

Gates Catalog For Hydraulic Hose, Crimpers, Couplings & Equipment

Browse through the full array of Gates hydraulic hose, coupling and equipment offerings. Also learn the recommended limits of Gates hydraulic hose assemblies—and which components work best for maximum service life and minimum maintenance.

Register to Access Your Resource