gates_logo POWERING PROGRESS™

Gates extremely high pressure hoses are designed for hydrostatic transmission and high-impulse applications. Each hose is designed to meet or exceed SAE specifications and performance requirements. These industrial hydraulic hoses are compatible with biodegradable hydraulic fluids like polyester, polyglycol, and vegetable oil as well as standard petroleum-based fluids.


EFG6K-MTF

EFG6K Spiral Wire Hose with MegaTuff® Cover

For Extremely High-Pressure, High-Impulse Applications Such As Hydrostatic Transmissions

EFG6K Spiral Wire Hose

For Extremely High-Pressure, High-Impulse Applications Such As Hydrostatic Transmissions

EFG5K Spiral Wire Hose with MegaTuff® Cover

For Extremely High-Pressure, High-Impulse Applications Such As Hydrostatic Transmissions

EFG5K Spiral Wire Hose

For Extremely High-Pressure, High-Impulse Applications Such As Hydrostatic Transmissions

EFG4K Spiral Wire Hose with MegaTuff® Cover

For Extremely High-Pressure, High-Impulse Applications

EFG4K Spiral Wire Hose

For Extremely High-Pressure, High-Impulse Applications

EFG3K Spiral Wire Hose with MegaTuff® Cover

For Extremely High-Pressure, High-Impulse Applications

EFG3K Spiral Wire Hose

For Extremely High-Pressure, High-Impulse Applications

Register to Access Your Resource