XtraTuff™ Cover

XtraTuff Will Stand Up to Your Toughest Abrasive Applications

Made of a special hybrid compound, Gates XtraTuff cover offers 25X the abrasion resistance of standard rubber covered hydraulic hose. It increases service life, lowers maintenance and eliminates the need for costly hose protectors like spring guards and nylon sleeves. XtraTuff hose is versatile, flexible and easy to manage. With a pressure rating of up to 5,000 psi, it will outperform anything the competition has to offer.


  • One-half minimum SAE bends radius in all sizes
  • Constant pressure rating in all sizes
  • Exceedingly flexible and easy to install
  • Excellent in hose-to-hose and hose-to-metal applications
  • Superior abrasion and oil resistance
  • More cost effective than spring guards or nylon sleeving
  • Qualified with MegaCrimp® couplings
Gates Catalog For Hydraulic Hose, Crimpers, Couplings & Equipment

Browse through the full array of Gates hydraulic hose, coupling and equipment offerings. Also learn the recommended limits of Gates hydraulic hose assemblies—and which components work best for maximum service life and minimum maintenance.

Register to Access Your Resource