Quick-Lok™ Push-to-Connect Couplings

Lock-In Savings and Lock-Out Leaks with Threadless Quick-Lok Couplings

  • Increased assembly line production
  • Eliminate leaks and emissions
  • Lower total cost of ownership
  • Error-Proof installation
  • Easy to service, no special tools to lose
  • Ideal for OEMs
Quick-Lok threadless couplings go together fast and they stay together - with no leaks. That means higher productivity and less warranty claims. 

 Threaded connections have limitations. 

  • Time it takes to torque a connection
  • Equipment and skill required to do so properly
  • Lack of visual indication that the correct amount of torque has been applied 
The inherent lack of complete control over this process can lead to high re-work time and cost, along with leaks and costly warranty claims. 

Quick-Lok threadless assemblies can replace threaded assemblies in approximately 70% of current applications. Look for potential Quick-Lok applications in:
  • Construction 
  • Agriculture 
  • Truck & Bus 
  • Mining & Aggregate 
  • Manufacturing 
  • Other Industrial Applications
Gates Catalog For Hydraulic Hose, Crimpers, Couplings & Equipment

Browse through the full array of Gates hydraulic hose, coupling and equipment offerings. Also learn the recommended limits of Gates hydraulic hose assemblies—and which components work best for maximum service life and minimum maintenance.

Register to Access Your Resource