gates_logo POWERING PROGRESS™

Portable Hose Saw 4-16


4-16 model cuts four-wire braid hydraulic hose up to 1" I.D.

Product Number: 7480-6605

Quick, Clean Cuts in the Field Every Time

SPECIFICATIONS:

Voltage: 120V, 60 Hz, Single Phase
Power: 6.5 Amp Motor
No-Load Speed: 7,400 RPM
Wheel Size: 6"
Arbor Hole: 7/8"

FEATURES:
  • Cuts up to 1", four-wire braid hydraulic hose
  • Abrasive cut-off wheel

For cutting four-wire braid hydraulic hose through 1" I.D.
Gates Catalog For Hydraulic Hose, Crimpers, Couplings & Equipment

Browse through the full array of Gates hydraulic hose, coupling and equipment offerings. Also learn the recommended limits of Gates hydraulic hose assemblies—and which components work best for maximum service life and minimum maintenance.

Register to Access Your Resource