Hose Cutter Model 6-32

6-32 model cuts six-wire spiral and two-wire braid hydraulic hose through 2" I.D.

Product Number: 7480-6597

Heavy-Duty Cutter for Fast, Clean Cuts Every Time


  • Cuts up to 2" I.D. two-wire braid through six-spiral reinforced hose.
  • Reversible 10" scalloped-edge, high-speed steel blade with 3/4" bore can be resharpened.
  • Radius hose feeds into blade for maximum safety and reduced friction.
  • Inner blade guard ensures safe operation.
  • Includes Coolant Spray System Kit for reduced heat in high-capacity cutting applications (recommended for multi-braid and spiral-reinforced hose). Kit includes reservoir, spray nozzle and mounting hardware.
  • Power Source: 3 HP (5.2 HP Peak), Single Phase, 230V, 60 Hz, 20 Amp Motor
  • Dimensions: 22" Wide by 42" Deep by 24" High
  • Weight: 215 lbs.
  • Replacement Blade Product Number: 7482-1329
Gates Catalog For Hydraulic Hose, Crimpers, Couplings & Equipment

Browse through the full array of Gates hydraulic hose, coupling and equipment offerings. Also learn the recommended limits of Gates hydraulic hose assemblies—and which components work best for maximum service life and minimum maintenance.

Register to Access Your Resource