Hose Cutter Model 2-24

2-24 model cuts two-wire braid hydraulic hose up to 1-1/2" I.D. 

Product Number: 7480-6600

 Clean, Easy Cuts for Safe Shop Operations

  • Cuts up to 1-1/2" I.D. two-wire braid reinforced hose.
  • Designed to operate on standard 20 Amp service.
  • Reversible 8" scalloped-edge, high-speed steel blade with 5/8" bore can be resharpened.
  • Radius hose feeds into blade for maximum safety and reduced friction.
  • Inner blade guard ensures safe operation.
  • Power Source: 1-1/2 HP (2.6 HP Peak), 115V, 60 Hz, 15 Amp Motor
  • Dimensions: 13" Wide by 24" Deep by 17" High
  • Weight: 65 lbs.
Gates Catalog For Hydraulic Hose, Crimpers, Couplings & Equipment

Browse through the full array of Gates hydraulic hose, coupling and equipment offerings. Also learn the recommended limits of Gates hydraulic hose assemblies—and which components work best for maximum service life and minimum maintenance.

Register to Access Your Resource