gates_logo POWERING PROGRESS™

Gates offers a variety of hydraulic crimpers and equipment designed to crimp the hoses and couplings from the Gates catalogue. Explore the different options below.


GC32-TSi Hydraulic Hose Crimper

GC32TSi™ Crimper

World’s First Tablet-Controlled Crimper with Automatic Spring-Back Compensation and Precision Crimp Diameter Measurement

GC96® Crimper

Crimps Up to 2", 6-Wire Hydraulic and 6" Industrial Hose

GC32-XD® Crimper

Crimps Every Hose and Coupling in the Gates Hydraulics Catalog — Fast

Power Crimp® 707

Crimps Most Hydraulic Hoses from Low Pressure Return Lines to Extremely High Pressure Spirals

SC32 Shop Crimper

SC32™ Shop Crimper

Versatile, Easy-to-Use, Economical Machine Suitable for a Hardworking Shop Environment

Gates Digital Dial Crimp Control

MobileCrimp® 4-20

Portable But Powerful Enough to Crimp Up to 1-1/4”, 4-Wire Hose

Hose Cutter Model 6-32

For Cutting Six-Wire Spiral and Two-Wire Braid Hydraulic Hose Through 2" I.D.

Hose Cutter Model 2-24

For Cutting Two-Wire Braid Hydraulic Hose Through 1-1/2" I.D.

Power Cutter® 208 Saw

For Cutting Four-Wire Braid Through 2", and Six-Wire Spiral Hydraulic Hose Through 1-1/4" I.D.

Portable Hose Saw 4-16

For Cutting Four-Wire Braid Hydraulic Hose Through 1" I.D.

Register to Access Your Resource