PolySleeve™ High-Density Polyethylene Hose Wrap

PolySleeve is designed to protect or bundle hoses for improved appearance and safety.

PolySleeve protects hoses from chaffing, rubbing, crushing, ultraviolet rays and other hazards that cause hose failures. It can be an easy and economical way to protect equipment, reduce downtime, improve sighting and improve overall appearance. PolySleeve can be installed easily - even after the hose assembly or assemblies are in place. The edges are rounded, so installers won’t cut their hands. Just wrap a section of Gates PolySleeve in the abrasion area or wrap it around any number of hoses for better appearance or safety. It is offered in either black or yellow in a full range of sizes.

This product is made of heavy-wall, high-density polyethylene (HDPE) and has a wide temperature range. At -40°F (-40°C) it starts to become somewhat brittle, and at +280°F (+130°C) it starts to become soft. After temperature is normalized, PolySleeve returns to its original state quickly. PolySleeve is made with an anti-static material, so it won’t build up a static charge.

Features & Benefits:
Available in two colors (black and yellow) and multiple sizes for individual hoses or bundling.
Comes with rounded edges both inside and out for added safety.
Easy to install before or after assembly fabrication or installation.
Effective temperature range from -40°F to +280°F (-40°C to +130°C).
Guards against harsh environmental conditions for reduced downtime.
Safe, affordable protection for hydraulic and pneumatic lines.

Gates Catalog For Hydraulic Hose, Crimpers, Couplings & Equipment

Browse through the full array of Gates hydraulic hose, coupling and equipment offerings. Also learn the recommended limits of Gates hydraulic hose assemblies—and which components work best for maximum service life and minimum maintenance.

Register to Access Your Resource