gates_logo POWERING PROGRESS™

MegaClean™ System


Used to remove dirt from the inside of hoses with the help of pressurized launchers and compatible nozzles.

Gates MegaClean foam projectiles sweep through the inside surface of the hose, taking fine particles of loose dirt and other contaminants with them. At 20-30 percent larger than the hose ID, these projectiles leave nothing behind but a hose that truly is clean from the inside out.

MegaClean MC-K32 Kit
Product Number 7467-0001

  • MCL-32 Hand Launcher (Including "Rotary" Plug & Coupler)
  • MC-GAR-1 Adapter Ring (-4 thru -20)
  • LC32 Carrying & Storage Case
  • Hose Nozzles GH-04, GH-05, GH-06, GH-08, GH-10, GH-12, GH-16, GH-20, GH-24, GH-32
  • JIC Assembly Nozzles GA-04, GA-06, GA-08, GA-10, GA-12, GA-16, GA-20, GA-24, GA-32
  • GA-04-FFORX Nozzle
  • MC-32 Launcher Stand
  • 1 Projectile Catcher Bucket
  • 1 Bag of Projectiles

MegaClean MC-K20 Kit
Product Number 7467-0002

  • MCL-20 Hand Launcher
  • Female Quick-Release Coupler
  • LC20 Carrying & Storage Case
  • Hose Nozzles GH-04, GH-05, GH-06, GH-08, GH-10, GH-12, GH-16, GH-20
  • 1 Projectile Catcher Bucket
  • 1 Bag of Projectiles

Register to Access Your Resource