HeatGuard® Protective Sheathing

Description: HeatGuard can pay for itself in reduced replacement and maintenance costs. It is available in two grades - HeatGuard and HeatGuard High-Temp. Contact Hose Product Application for details.

HeatGuard is a completely not-asbestos, heat-resistant, protective sleeving. Its special silicone coating can also withstand a broad range of solvents and fuels. It goes on easily over most hoses and couplings, with only hose clamps or wire ties required for fastening.

Temperature Range: HeatGuard High-Temp is knitted, coated fiberglass; meets SAE AS1072A specification; temperature range: -65°F to +500°F (-54°C to +260°C) for continuous exposure.

Gates Catalog For Hydraulic Hose, Crimpers, Couplings & Equipment

Browse through the full array of Gates hydraulic hose, coupling and equipment offerings. Also learn the recommended limits of Gates hydraulic hose assemblies—and which components work best for maximum service life and minimum maintenance.

Register to Access Your Resource