gates_logo POWERING PROGRESS™

Water Master-Flex® Lay-Flat (45-75)D


Formerly Master-Flex® 500 Hose

(Specification 7744)

RECOMMENDED FOR: General lay-flat water discharge service. Excellent for job sites in construction, irrigation and areas where a lightweight, flexible hose is required.

TEMPERATURE: +25°F to +120°F (-4°C to +49°C) continuous service.

CONSTRUCTION: Tube: Type G (PVC). Blue with yellow identification.
Reinforcement: Synthetic, high tensile textile.
Cover: Type G (PVC). Blue. Smooth.
Design Factor: 3:1

COUPLINGS: 5, 6, 7 or 49. One band for 1 1/2". Two bands for 2" I.D. and larger. Reference the Hose Coupling Section.

PACKAGING: 300' length coiled in polyethylene and banded, one length.

BRANDING: Ink stamp every 5 ft. with I.D. only.

SPECIAL ORDER REQUIREMENTS: None.

REMNANT LENGTHS: None.

Register to Access Your Resource