gates_logo POWERING PROGRESS™

Water Master™ (100-150)SD


Formerly Barracuda® Water Suction & Discharge Hose

(Specification 4686AT)

RECOMMENDED FOR: Medium to light duty water suction/discharge for agricultural, construction and industrial applications. EPDM tube designed to handle a variety of liquids including Lasso*, Lasso II* and Freedom*. Recommended for sanitation liner in marine applications.

TEMPERATURE: -32°F to +200°F (-36°C to +93°C). For 8" through 12" sizes.
-40°F to +180°F (-40°C to +82°C). For 1" through 6" sizes.

CONSTRUCTION: Tube: Type P (EPDM). Black.
Reinforcement: Synthetic, high tensile textile with steel wire helix.
Cover: Type P (EPDM). Black with green spiral stripe.
Design Factor: 3:1

COUPLINGS: 5, 6, 7, 8, 49 or 78 all sizes. Reference the Hose Coupling Section.

PACKAGING: 1" through 6": Packaged with each length coiled and wrapped in polyethylene.
8" through 12": Packaged with each length placed in nylon woven fabric.

BRANDING: Continuous transfer label. Example: “Gates® Water Master™ (100-150)SD 150 psi (1.03MPa) WP Made In U.S.A.”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 400 feet for sizes through 4" I.D. and 200 feet for sizes above 4" I.D. If a special transfer label is required, contact Gates Corporation for minimum quantity.

Specific cut lengths available through the Cut Length Program. Contact Customer Service for details.

REMNANT LENGTHS: Remnant lengths are sometimes available in popular sizes at a discount. Contact Gates Corporation for pricing, order requirements and availability.

*Lasso®, Lasso II® and Freedom® are Registered Trademarks of Monsanto.


(Specification 4686)

RECOMMENDED FOR: Economical, medium to light duty water suction/discharge for agricultural, construction and industrial applications. EPDM tube designed to handle a variety of liquids including Lasso*, Lasso II* and Freedom*. Recommended for sanitation liner in marine applications.

TEMPERATURE: -40°F to +180°F (-40°C to +82°C).

CONSTRUCTION: Tube: Type P (EPDM). Black.
Reinforcement: Synthetic, high tensile textile cord with steel wire helix.
Cover: Type P (EPDM). Black with green spiral stripe.
Design Factor: 3:1

COUPLINGS: 5, 6, 7, 8, 49 or 78 all sizes. Reference the Hose Coupling Section.

PACKAGING: All lengths coiled and wrapped in polyethylene.

BRANDING: Continuous transfer label. Example: “Gates® Water Master® (100-150)SD 150 psi (1.03 MPa) WP Made In U.S.A.”

SPECIAL ORDER REQUIREMENTS: If a special transfer label is required, contact Gates Corporation for minimum quantity.

REMNANT LENGTHS: None.

*Lasso®, Lasso II® and Freedom® are Registered Trademarks of Monsanto.


Register to Access Your Resource