gates_logo POWERING PROGRESS™

Plant Master™ Steam 250


Formerly 205MB Steam King® Hose

(Specification 3605)

RECOMMENDED FOR: All types of steam (saturated and superheated) up to 250 PSI and +450°F (+232°C). Special cover for oil resistance.

CAUTION: DO NOT ALTERNATE USE BETWEEN STEAM AND WATER.

TEMPERATURE: -40°F to +450°F (-40°C to +232°C) continuous service.

CONSTRUCTION: Tube: Type P2 (EPDM). Black.
Reinforcement: Braided, high tensile steel wire.
Cover: Type P2 (EPDM). Black. All sizes perforated.
Design Factor: 10:1

COUPLINGS: 14, 15 or 76 only. Reference the Hose Coupling Section.

PACKAGING: **BP - Bulk Pack, 50' coiled and tied in a pallet carton: 1/2" - 1,500'; 3/4" - 1,000'; 1" - 600'.
3/8" x 50': Packaged 250' per carton, each length coiled and tied.
3/8": Packaged in 200' to 300' reels. Maximum of 3 pieces. Minimum length 25'. One length under 100'.
1/2" x 50': Packaged 200' per carton, each length coiled and tied.
3/4" x 50" coupled assy: Coiled in carton, one assembly per carton.
3/4" x 50': Packaged 100' or 150' per carton, each length coiled and tied.
1" x 50': Packaged 200' per carton, each length coiled and tied.
1 1/4" x 50': Packaged 100' per carton, each length coiled and tied.
1 1/2" and 2" x 50': Packaged 50' per carton, each length coiled and tied.
1/2", 3/4" and 1": Packaged in 500' reels. Maximum of 3 pieces. All lengths in 50' increments.

BRANDING: Continuous molded brand. Example: “Gates® Plant Master™ Steam 250 3/4 Inch 2 Wire Braid 250 psi WP at 450°F Made in U.S.A. CAUTION: TIGHTEN CLAMPS BEFORE USING.”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 5,000 feet.

REMNANT LENGTHS: None.

Register to Access Your Resource