gates_logo POWERING PROGRESS™

Plant Master™ Plus™ Steam 250


Formerly 232MB Steam Queen® Hose

(Specification 3602EL)

RECOMMENDED FOR: All types of steam (saturated and superheated) up to 250 PSI and +450°F (+232°C). Special cover for oil resistance.

CAUTION: DO NOT ALTERNATE USE BETWEEN STEAM AND WATER.

TEMPERATURE: -40°F to +450°F (-40°C to +232°C) continuous service.

CONSTRUCTION: Tube: Type P2 (EPDM). Black.
Reinforcement: Braided, high tensile steel wire.
Cover: Type B1 (Special compound resists heat and oil). Red, wrapped, non-marking. All sizes perforated.
Design Factor: 10:1

COUPLINGS: 14, 15 or 76 only. Reference the Hose Coupling Section.

PACKAGING: 3/8" through 3/4": Packaged 200' to 300' reels. Max 3 pieces. Min length 25'. One length under 100'.
3/4" x 50" coupled assy: Coiled in carton, one assembly per carton. 50' lengths: Coiled in a carton.

BRANDING: Continuous molded brand. Example: “Gates® Plant Master™ Plus Steam 250 3/4 Inch 2 Wire Braid 250 psi WP at 450°F Made in U.S.A. CAUTION: TIGHTEN CLAMPS BEFORE USING.” (assemblies only)

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 5,000 feet for sizes less than 1 1/2" and 600 feet for 1 1/2" and larger.

REMNANT LENGTHS: None.

STANDARDS: Cover: ARPM (Class C) Limited oil resistance.

Register to Access Your Resource