gates_logo POWERING PROGRESS™

Clean Master™ Washdown 200


Formerly Creamery & Paper Mill Washdown Hose

(Specification 3213B, 3325T)

RECOMMENDED FOR: Cold and hot water up to 212°F (100°C) where steam is injected into the water. Used for paper mill, food handling or processing plant washdown service requiring hose with a non-marking cover.

CAUTION: NOT RECOMMENDED FOR USE WITH STEAM.

TEMPERATURE: -20°F to +180°F (-29°C to +82°C) continuous service. For nozzle only. -40°F to +212°F (-40°C to +100°C) continuous service.

CONSTRUCTION: Tube: Type D (SBR). Black. For nozzle only.
Type P (EPDM). Black.
Reinforcement: Braided, high tensile synthetic textile cord. For nozzle only.
Synthetic, high tensile textile cord.
Cover: Type D (Natural Rubber). Gray. For nozzle only.
Type P (EPDM). White. All sizes are perforated on plain end hose only.
Design Factor: 4:1

COUPLINGS: 1, 14, 15 or 75 Gates GLX® (For without nozzle only) or 82 Gates SS (for without nozzle only). Reference the Hose Coupling Section.

PACKAGING: 1/2": Packaged in 600' to 800' reels. Maximum 4 pieces. Minimum length 25'.
3/4" and 1": Packaged in 300' to 400' reels. Maximum 3 pieces. One length 25' to 50'. Max 2 lengths under 100'.
50' lengths (with nozzle): Packaged each length coiled and wrapped in polyethylene.
50' lengths (without nozzle): Packaged 50' coiled in a carton.

BRANDING: Continuous ink print label. Example: “Gates® Clean Master Washdown 200 3/4 Inch (19.1mm) 200 psi (1.38MPa) WP Made in U.S.A.”
Continuous transfer label. Example: “Gates® Clean Master® Washdown 200 3/4 Inch (19.1mm) 150 psi (1.03MPa) WP Made in Mexico”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 25,000 feet for plain end hose and 600 feet for 3/4" through 1 1/4" with nozzle.

REMNANT LENGTHS: None.

Register to Access Your Resource