gates_logo POWERING PROGRESS™

Clean Master™ Washdown 1000


Formerly Cyclone® Hose

(Specification 3217HY)

RECOMMENDED FOR: High-pressure washer operations using mild detergents in meat and poultry plants. Cover is resistant to weather, oil, animal fat, abrasion and heat encountered in packing plant cleaning applications.

CAUTION: Air service working pressure is 300 psi for all sizes.

TEMPERATURE: -40°F to +212°F (-40°C to +100°C) continuous service.

CONSTRUCTION: Tube: Type C2 (Modified Nitrile). Black.
Reinforcement: Braided, synthetic high tensile cord.
Cover: Type C2 (Modified Nitrile). Yellow. (Red, gray and blue cover available on special order). All non-marking.
Design Factor: 4:1

COUPLINGS: 75 Gates GLX®. Reference the Hose Coupling Section.

PACKAGING: 3/8" through 3/4": Packaged in 500' to 750' reels. Maximum 3 pieces. Minimum length 50'.
3/8" x 100': Packaged in 100' exact lengths, packaged 500' in a pallet box. Each length coiled and tied.
1/2" x 100': Packaged in 100' exact lengths, packaged 500' in a pallet box. Each length coiled and tied.

BRANDING: Continuous ink print label. Example: “Gates® Clean Master Washdown 1000 3/8 Inch (9.5mm) 1000 psi (6.90MPa) WP Made In U.S.A.”

SPECIAL ORDER REQUIREMENTS: Red, gray and blue covers are made to order and require 5,000 feet orders per size/color. Contact Gates Corporation for pricing, order requirements and availability. Special production runs require minimum order quantities of 5,000 feet per size. For special requirements contact Gates Corporation.

REMNANT LENGTHS: None.

Register to Access Your Resource