gates_logo POWERING PROGRESS™

Clean Master™ Pressure Wash 3000 Assemblies


Formerly Pressure Washer Assemblies

(Specification 3603PW)

RECOMMENDED FOR: Standard duty use on hot and cold water high pressure cleaning equipment. Extremely flexible, lightweight and easy to handle.

CAUTION: Not recommended for steam service.

TEMPERATURE: -40°F to +250°F (-40°C to +121°C). Laboratory tested for normal service. Increased operating temperatures will reduce hose assembly service life.

CONSTRUCTION: Tube: Type C (Nitrile). Black. Specially compounded to handle high pressure water service.
Reinforcement: High tensile steel one-wire braid.
Cover: Type C2 (Modified Nitrile). Black. Specially compounded to handle pressure washer environment. Bend restrictors applied on each end.

COUPLINGS: Gates permanent couplings (MP/MPX). Factory coupled assemblies only.

PACKAGING: 1/4" x 50': Coiled in a carton, 5 assemblies per carton.
3/8" x 100': Coiled in a carton, 5 assemblies per carton.
3/8" x 50': Coiled in a carton, 5 assemblies per carton.
1/2" x 100': Coiled in a carton, 5 assemblies per carton.

BRANDING: Continuous ink brand. Example: “Gates® Clean Master™ Pressure Wash 3000 Assemblies 3000 PSI Not For Steam Service Made In Mexico”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 5,000 feet per size.

REMNANT LENGTHS: None.

Register to Access Your Resource