gates_logo POWERING PROGRESS™

Clean Master™ Pressure Wash 3000


Formerly PowerClean 1-Wire Braid Hose

(Specification 4657, KB, KG, KK, KR, KY, PB, PG, PY)

RECOMMENDED FOR: Heavy-duty use on hot and cold water high pressure cleaning equipment where heavy duty service is required.

CAUTION: Use Bend Restrictors to extend service life. Not recommended for steam service.

TEMPERATURE: -40°F to +250°F (-40°C to +121°C). Laboratory tested for normal service. Increased operating temperatures will reduce hose assembly service life.

CONSTRUCTION: Tube: Type C (Nitrile). Black. Specially compounded to handle high pressure water service.
Reinforcement: High tensile steel two-wire braid.
Cover: Type C2 (Modified Nitrile). Black, Blue, Gray, Yellow. Specially compounded to handle pressure washer environment. (Blue, Gray and Yellow covers are nonmarking).
Design Factor: 4:1

COUPLINGS: 74 MegaCrimp® couplings. Reference the Hose Coupling Section.

PACKAGING: 1/4" through 1/2": Packaged in 300' reels. Any number of pieces. All lengths in 50' increments.
Minimum length 50'.
3/8" and 1/2": Packaged in 1000' large reels. Any number of pieces. All lengths in 50' increments.
Minimum length 50'.

BRANDING: Continuous transfer label. Example: “Gates® Clean Master™ Pressure Wash 3000 psi Not For Steam Service Made In U.S.A.”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 5,000 feet per size.

REMNANT LENGTHS: None.

Register to Access Your Resource