Fuel Master™ Xtreme™ 150SD MegaFlex®

Formerly Petroleum Drop 150SD MegaFlex® Hose

(Specification 4688RF Maximum Flexibility)

RECOMMENDED FOR: Transfer of commercial gasoline, diesel fuels, oils and other petroleum products including bio-diesel, bio-diesel blends, ethanol and ethanol blends. It is ideal for tank truck, terminal loading and in-plant operations and oil field service truck use where a super flexible, maximum kink resistant fuel transfer hose is needed. Hose life can be extended by draining hose after use.

TEMPERATURE: -30°F to +180°F (-34°C to +82°C) continuous service.

CONSTRUCTION: Tube: Type C (NBR). Black
Reinforcement: Synthetic, high tensile textile with dual wire helix.
Cover: Type C2 (Modified Nitrile). Red corrugated with black spiral stripe.
Design Factor: 4:1

COUPLINGS: 7, 26, 49 or 73. Crimp Sleeves (78) can be used with cam and groove type stems (49) at temperatures below 125°F (52°C). Reference the Hose Coupling Section.

PACKAGING: All lengths coiled and wrapped in polyethylene.

BRANDING: Continuous transfer label. Example: “Gates® Fuel Master™ Xtreme™ 150SD MegaFlex® 150 psi (1.03 MPa) Made in USA.”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 400 feet. If a special transfer label is required, contact Gates Corporation for minimum quantity and details.

Specific cut lengths available through the Cut Length Program. Contact Customer Service for details.

REMNANT LENGTHS: Remnant lengths are sometimes available in popular sizes at a discount. Contact Gates Corporation for pricing, order requirements and availability.

STANDARDS: Tube: ARPM (Class A) High oil resistance.

Register to Access Your Resource