gates_logo POWERING PROGRESS™

Fuel Master™ LPG Vapor 125


Formerly LPG Vapor Hose

(Specification 3220E)

RECOMMENDED FOR: Flexible connector for conveying low pressure LPG (vapor only) to many types of farm and industrial heating applications (i.e. space heaters).

CAUTION: This hose should not be used for liquid LPG or in UL approved appliances such as barbecue grills.

TEMPERATURE: -30°F to +150°F (-34°C to +66°C) continuous service.

CONSTRUCTION: Tube: Type C (Nitrile). Black.
Reinforcement: High tensile synthetic textile cord.
Cover: Type A (Neoprene). Black.
Design Factor: 5:1

PACKAGING: 3/16" through 3/8": Packaged in 600' to 800' reels. Maximum 4 pieces. One length 25' to 50'. Maximum of 2 lengths under 100'.

BRANDING: Continuous ink print label. Example: “Gates® Fuel Master™ LPG Vapor 125 3/8 Inch (9.5mm) 125 psi (.86MPa) WP Made In U.S.A.”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 25,000 feet per size.

REMNANT LENGTHS: None.

STANDARDS: Underwriters Laboratories Standard No. 569. (Applies to hose assemblies only).

Register to Access Your Resource