gates_logo POWERING PROGRESS™

Fuel Master-Flex® Vapor Recovery 5SD


Formerly Master-Flex® Vapor Recovery Hose

(Specification 7744)

RECOMMENDED FOR: Vapor recovery use. Can also be used for ducting, dust and light abrasive material handling.

TEMPERATURE: -30°F to +140°F (-34°C to +60°C) continuous service.

CONSTRUCTION: Tube: Type U (Polyurethane). Clear.
Reinforcement: Rigid yellow PVC helix with copper static wire.
Cover: Type G (PVC). Clear with yellow helix.
Design Factor: N/A

COUPLINGS: 7, 26, 49 or 78. Reference the Hose Coupling Section.

PACKAGING: 100' coiled and wrapped in polyethylene.

BRANDING: Unlabeled.

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 1,000 feet per size. No deviations allowed to above product.

REMNANT LENGTHS: None.

Register to Access Your Resource