gates_logo POWERING PROGRESS™

Fuel Master-Flex® 65SD


Formerly Master-Flex® Fuel Delivery Hose

(Specification 7744)

RECOMMENDED FOR: Transfer of commercial gasolines, diesel fuel, oils and other petroleum products. Ideal for oilfield service truck use.

TEMPERATURE: -30°F to +130°F (-34°C to +55°C) Warning: Do not convey fuels over 120°F (+49°C).

CONSTRUCTION: Tube: Type C3 (Modified Nitrile). Black.
Reinforcement: Polyester fabric with static wire.
Cover: Type G (PVC). Black with yellow helix.
Design Factor: 4:1

COUPLINGS: 6, 7, 49 or 78. Reference the Hose Coupling Section.

PACKAGING: All lengths coiled and wrapped in polyethylene.

BRANDING: Unlabeled.

SPECIAL ORDER REQUIREMENTS: None.

REMNANT LENGTHS: None.

Register to Access Your Resource