gates_logo POWERING PROGRESS™

Fuel Master™ Delivery 200D


Formerly Fuel Oil Delivery Hose

(Specification 3221FR)

RECOMMENDED FOR: Transferring fuel oils, diesel fuel or commercial gasolines in applications at temperatures as low as -40°F (-40°C). Compatible with bio-diesel fuels up to B20. Hose remains flexible to -20°F (-29°C). For home and heavy-duty commercial service where an abrasion resistant and non-marking cover is required.

TEMPERATURE: -40°F to +180°F (-29°C to +82°C) continuous service. NOTE: Gasoline is normally conveyed below 120°F (+49°C).

CONSTRUCTION: Tube: Type C (Nitrile). Black.
Reinforcement: High tensile synthetic textile cord.
Cover: Type C4 (Carboxylated Nitrile). Red. Abrasion resistant and non-marking.
Design Factor: 4:1

COUPLINGS: 26 or 49. Reference the Hose Coupling Section.

PACKAGING: 1" through 1 3/8": Packaged one length per carton.
1 1/2": Packaged one length coiled and shrink wrapped on a pallet.

BRANDING: Continuous ink print label. Example: “Gates® Fuel Master™ Delivery 200D 1 1/2 INCH (38.1mm) 200 PSI (1.38MPa) WP Made in U.S.A.”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 25,000 feet for all sizes.

REMNANT LENGTHS: None.

STANDARDS: Tube: ARPM (Class A) High oil resistance.

Register to Access Your Resource