gates_logo POWERING PROGRESS™

Fuel Master™ Curb Pump 150


Formerly Blacksnake® Curb Pump Hardwall Hose

(Specification 3624)

RECOMMENDED FOR: Dispensing all types of commercial gasolines, or other petroleum based products, from service station pumps. A heavy duty hardwall hose which does not collapse in reel use or behind the nozzle in heavy duty service.

TEMPERATURE: -40°F to +120°F (-40°C to +49°C) continuous service.

CONSTRUCTION: Tube: Type C (Nitrile). Black.
Reinforcement: Braided, high tensile steel wire.
Cover: Type J (CPE). Black. 5/8" and 3/4" smooth, 1" wrapped.
Design Factor: 4:1

COUPLINGS: 24. Reference the Hose Coupling Section.

PACKAGING: 5/8" through 1": Packaged 500' per reel. Maximum 5 pieces. Minimum length 12'.

BRANDING: Continuous transfer label. Example: “Gates® Fuel Master™ Curb Pump 150 3/4 Inch (19.1mm) 1 Wire Braid (UL) Listed Gasoline Hose Made in U.S.A.”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 5,000 feet per size.

REMNANT LENGTHS: None.

STANDARDS: Underwriters Laboratories Standard No. 330 (USA) and ULC-S612-99 (Canada).
Tube: ARPM (Class A) High oil resistance.

Register to Access Your Resource