gates_logo POWERING PROGRESS™

Fuel Master™ 150SD MegaFlex®


Formerly Longhorn® MegaFlex® Hose

(Specification 4688F Maximum Flexibility)

RECOMMENDED FOR: Transfer of refined fuels (commercial gasoline and diesel fuel), oils and other petroleum products. Ideal for tank truck, fuel farm, and oil field service truck use where a super flexible, maximum kink resistant fuel transfer hose is needed.

CAUTION: Drain hose after use.

TEMPERATURE: -40°F to +180°F (-40°C to +82°C). Warning: Do not convey fuels over 120°F (+49°C).

CONSTRUCTION: Tube: Type C (NBR).
Reinforcement: Synthetic high tensile textile reinforcement with steel wire helix.
Cover: Type A (Chloroprene). Black with red spiral stripe.
Design Factor: 4:1

COUPLINGS: 7, 26, 49 or 78. (for ambient temperatures only.)

PACKAGING: All lengths coiled and wrapped in polyethylene.

BRANDING: Continuous transfer label. Example: “Gates® Fuel Master™ 150SD MegaFlex® 150 PSI (1.03 MPa) W.P. Made in USA”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 400 feet per size. If a special transfer label is required, contact Gates Corporation for minimum quantity.

Specific cut lengths available through the Cut Length Program. Contact Customer Service for details.

REMNANT LENGTHS: Remnant lengths are sometimes available in popular sizes at a discount. Contact Gates Corporation for pricing, order requirements and availability.

STANDARDS: Tube: ARPM (Class A) High oil resistance.

Register to Access Your Resource