Fuel Master™ 150SD LT MegaFlex™

Formerly Arctic Longhorn® MegaFlex® Hose

(Specification 4688LT Maximum Flexibility)

RECOMMENDED FOR: Transfer of refined fuels (commercial gasoline and diesel fuel), oils and other petroleum products. It is ideal for tank truck, fuel farm and oil field service truck use where a super flexible cold weather fuel transfer hose is needed. Hose life can be extended by draining hose after use. Hose maintains flexibility down to -65°F.

TEMPERATURE: -65°F to +180°F (-54°C to +82°C) continuous service.

CONSTRUCTION: Tube: Type C (NBR). Black
Reinforcement: Synthetic, high tensile textile with dual wire helix.
Cover: Type A (Chloroprene). Blue, corrugated with black spiral stripe.
Design Factor: 4:1

COUPLINGS: 7, 26, 49 or 78. (for ambient temperatures only). Reference the Hose Coupling Section.

PACKAGING: All lengths coiled and wrapped in polyethylene.

BRANDING: Continuous transfer label. Example: “Gates® Fuel Master™ 150SD LT MegaFlex™ psi (1.03 MPa) Made in USA.”

SPECIAL ORDER REQUIREMENTS: Special production runs require minimum order quantities of 400 feet. If a special transfer label is required, contact Gates Corporation for minimum quantity and details.

Specific cut lengths available through the Cut Length Program. Contact Customer Service for details.

REMNANT LENGTHS: Remnant lengths are sometimes available in popular sizes at a discount. Contact Gates Corporation for pricing, order requirements and availability.

STANDARDS: Tube: ARPM (Class A) High oil resistance

Register to Access Your Resource